제품 게시
Curtain Wall - MN60
Curtain Wall - MN60

    Curtain Wall - MN60

    MN60 curtain wall system that adds excellent appearance to your building is a 60 mm stick system that always prevents water penetration into building thanks to its Micro condensation feature and  enables large opening applications with its mullion profile  options at various depths.

    With 18 different mullion methods, customized cost effective options could be offered for your project. Also, cap options available in diverse geometries enhance visual effects. 

    사양
      • 60 mm system width,
      • Micro condensation channels,
      • High water insulation
      • High thermal insulation
      • Low consumption of aluminum,
      • Binned mounting option,
      • The flat mounting option,
      • Project-specific mullion/transom profile option  (18 units),
      • Hidden locking option,
      • Possibility to glass up to 20mm-50mm,
      • The water discharge tube system or direct discharge system option,
      • EPDM air, water and dust sealing wicks,
      • Successfully completed performance tests,
      • Production of QUALANOD and QUALICOAT certified profiles in all RAL colors and anodized options,
      • Static and heat diagrams that facilitate all selection and ordering process
    기술 사양
    • 특징 참조curtain-wall-mn60
    • 제품군Curtain Wall Systems
    • 제품분류MN60
    • 유형조립식 (다중 개체)
    • 게시일2020-09-29
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 설계국가터키
    • 제조국가터키
    분류
    • BIMobject 카테고리벽 - 커튼 월
    • IFC 분류커튼 월
    • Uniclass 2015 코드Pr_20_76_51_02
    • Uniclass 2015 설명Aluminium curtain wall frame sections
    • CSI 마스터 형식 2014 코드08 44 13
    • CSI 마스터 형식 2014 제목Glazed Aluminum Curtain Walls
    • OmniClass 번호23-13 33 27 11
    • OmniClass 제목Curtain Walls