제품 게시
Hurricane Window HR4-W
Hurricane Window HR4-W
Hurricane Window HR4-W
Hurricane Window HR4-W
Hurricane Window HR4-W

    Hurricane Window HR4-W

    interal Hurricane Resistant Window System

    HRC Window Serie provides advantages to manufacturers with its simple production and fast assembly. It is an aluminum architectural system includes most of popular window styles, designed for laminated and insulating glass options, can be applied hotels, apartments, Office buildings, institutional facilities and industrial buildings. The high-performance hurricane-proof storefront system is Miami Dadeand Florida Approval certified.

    • Desing Load: +70/-80 Psf
    • Water tightness ASTM E331-00(2009)
    • Air Infiltration ASTM E283-04(2012)
    • Structurally Tested TAS202-94
    • Large misilse impactrated ( TAS 201-94)
    • Small misilse impactrated ( TAS 201-94)
    • Thermal performance
    • Different combination of Window types.
    • 9/16’’ Thermal Break

    -------------------------------------------------------

    • Please contact us for the detailed families.
    사양
      • Windows Types

      Single Hung
      -Bottom spring latch and sweeplock

      Casement
      -Stylish folding handle is standard on all casement Windows
      -Multi-Point Lock: Single hand leen gages multiple lockpoint stoprovide air- and water-tight seal by compressing sash securely to the frame

      Fixed

      Designed to match typical building conditions.

      Sliding
      -Polyamide roller swith needlebearings
      -Spring latch at jamb and sweeplock options

      GlazingOptions

      Insulated Laminated Glass 1’’ (25,4mm) ; Laminated Glass 15/32’’(11,9mm)

      Application Dimensions

      76’’ System Height

      ColorsandFinishesoptions

      Available in an array of architectural coatings and anodized finishes.

      Screw spline assembly


      • Please contact us for the detailed families.
    기술 사양
    • 특징 참조hurricane-window-hrc
    • 제품군Curtain Wall Systems
    • 제품분류Hurricane
    • 유형Digital Inventory (Products)
    • 게시일2022-12-16
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 부 재료유리
    • 설계국가터키
    • 제조국가터키
    분류
    • BIMobject 카테고리벽 - 커튼 월
    • IFC 분류커튼 월
    • UNSPSC 이름Glass curtainwalling
    • UNSPSC 코드30151806
    • Uniclass 2015 코드Ss_25_10_20
    • Uniclass 2015 설명Curtain walling systems
    • CSI 마스터 형식 2014 코드08 41 13
    • CSI 마스터 형식 2014 제목Aluminum-Framed Entrances and Storefronts
    • OmniClass 번호23-13 33 23 11
    • OmniClass 제목Aluminum-Framed Storefronts
    • CSI 단일 형식 II 코드B2010
    • CSI 단일 형식 II 제목Exterior Walls