제품 게시
Slidingdoor triple Wood-ALU Internorm HS330 G
Slidingdoor triple Wood-ALU Internorm HS330 G
Slidingdoor triple Wood-ALU Internorm HS330 G
Slidingdoor triple Wood-ALU Internorm HS330 G
Slidingdoor triple Wood-ALU Internorm HS330 G
    Internorm

    Slidingdoor triple Wood-ALU Internorm HS330 G

    Lift & slide doors are the link between inside and outside. Frameless side panels, XL formats and special solutions enlarge the room beyond its real limits and create a new, generous sense of space. The boundaries between inside and outside disappear and connect the interior with the surrounding nature.

    Create a harmonious living space - the natural timber finish and colours of the timber-aluminium HF 410 is also available for this lift & slide door. This makes it easy for you to design your personal, comfortable living environment. Optimum thermal insulation and stability are provided by a fibreglass threshold for the opening, which is covered on the outside with anodised hard-wearing aluminium.


    Thermal insulation in W/(m²K)
    Uw up to 0.73


    Sound insulation in dB
    up to 32 - 40


    Security
    up to RC1N, RC2
    COMFORT DRIVE
    TIP
    The Internorm HS 330 and KS 430 lift & slide doors are also available with Comfort Drive on request. The electric drive ensures convenient opening and closing of your lift & slide door and can be integrated into Smart Home systems.

    사양
    • Dimensions (in mm)

      Frame construction depth
      209
      Sightline frame/sash
      178
      Sightline flying mullion (2 sashes)
      222

    기술 사양
    • 특징 참조Internorm_lift-sliding-door_HS_330_modell-g
    • 제품군Wood-ALU Internorm
    • 제품분류HS330
    • 유형개체 (단일 개체)
    • 게시일2017-06-16
    • 에디션 넘버1
    관련성
    • 주 재료목재
    • 부 재료알루미늄
    • 설계국가오스트리아
    • 제조국가오스트리아
    분류
    • BIMobject 카테고리문 - 미닫이 문
    • IFC 분류문
    • UNSPSC 이름Glass doors
    • UNSPSC 코드30171501
    • Uniclass 2015 코드Ss_25_30_20_77
    • Uniclass 2015 설명Sliding doorset systems
    • CSI 마스터 형식 2014 코드08 32 00
    • CSI 마스터 형식 2014 제목Sliding Glass Doors
    • OmniClass 번호23-17 11 13 19
    • OmniClass 제목Sliding Metal Doors
    • CSI 단일 형식 II 코드B2030
    • CSI 단일 형식 II 제목Exterior Doors