제품 게시
Window double UPVC-ALU Internorm KF310 5
Window double UPVC-ALU Internorm KF310 5
Window double UPVC-ALU Internorm KF310 5
Window double UPVC-ALU Internorm KF310 5
Window double UPVC-ALU Internorm KF310 5
    Internorm

    Window double UPVC-ALU Internorm KF310 5

    With a construction depth of only 71 mm, this window is very slim. The rounded edges of the sash and frame perfectly match the home soft design style. In addition to the classic uPVC option, the KF 310 is also available as a uPVC-aluminium composite window. The aluminium cladding on the outside is available in many colours. The new 6-chamber frame profile provides even better thermal insulation. Three continous gaskets protect the interior from moisture and also improve thermal and sound insulation.


    Thermal insulation in W/(m²K)
    Uw to 0.69

    Sound insulation in dB
    to 33 - 45

    Security
    to RC1N, RC2

    Locking
    concealed

    사양
    • Dimensions (in mm)
      Frame Construction Depth
      71
      Sightline frame/sash
      107
      Sightline flying mullion (2 sashes)
      119
      Sightline mullion (2 sashes)
      170

    기술 사양
    • 특징 참조Internorm_window_KF_310_modell-5
    • 제품군UPVC-ALU Internorm
    • 제품분류KF310
    • 유형개체 (단일 개체)
    • 게시일2018-03-13
    • 에디션 넘버1
    관련성
    • 주 재료PVC
    • 부 재료알루미늄
    • 설계국가오스트리아
    • 제조국가오스트리아
    분류
    • BIMobject 카테고리창 - Single Hung Windows
    • IFC 분류창
    • UNSPSC 이름Windows
    • UNSPSC 코드301716
    • Uniclass 2015 코드Ss_25_30_95
    • Uniclass 2015 설명Window systems
    • CSI 마스터 형식 2014 코드08 53 00
    • CSI 마스터 형식 2014 제목Plastic Windows
    • OmniClass 번호23-17 13 00
    • OmniClass 제목Windows
    • CSI 단일 형식 II 코드B2020
    • CSI 단일 형식 II 제목Exterior Windows