제품 게시
Open car park waterproofing with hot spray-applied pure polyurea ISOMAT-PUA 1360 and TOPCOAT-PAS 760
ISOMAT S.A.

Open car park waterproofing with hot spray-applied pure polyurea ISOMAT-PUA 1360 and TOPCOAT-PAS 760

Open car park waterproofing system consisting of two-component, highly elastic, ultra fast-curing, 100% solids, hot spray-applied, pure polyurea waterproofing membrane ISOMAT-PUA 1360 and fast-curing, UV-stable, polyaspartic topcoat TOPCOAT-PAS 760. The system offers high mechanical strength, extraordinary chemical resistance, excellent UV stability, elasticity, fast completion of work and immediate return-to-service. High abrasion resistance makes it ideal for areas with pedestrian and vehicle traffic.

사양
  • ISOMAT-PUA 1360 is a two-component, ultra fast-curing, solvent-free, hot spray-applied pure polyurea waterproofing membrane, 1.5-3.0 mm thickness, serving as the base layer of the system. Concrete surfaces are primed with the one-component polyurethane primer PRIMER-PU 100. TOPCOAT-PAS 760 is a two-component, pigmented, fast-curing, aliphatic, polyaspartic topcoat, applied in 2 layers. Quartz sand broadcasting is proposed on the first layer in order to create the required slip-resistance on the final surface.

    ISOMAT-PUA 1360 and TOPCOAT-PAS 760 are CE marked according to EN 13813 and EN 1504-2.

    ISOMAT-PUA 1360 has received an Environmental Product Decleration (EPD) following an assessmenet of its life-cycle environmental impacts.

기술 사양
  • 특징 참조open-carpark-waterproofing-isomatpua1360-topcoatpas760
  • 제품군ISOMAT
  • 제품분류WATERPROOFING MATERIALS
  • 유형개체 (단일 개체)
  • 게시일2021-12-17
  • 에디션 넘버1
관련성
  • 주 재료Polyurea
  • 부 재료Polyaspartic
분류
  • BIMobject 카테고리건축 자재 - Waterproofing & Membranes
  • IFC 분류지붕
  • Uniclass 2015 코드Pr_35_31_68_80
  • Uniclass 2015 설명Solvent-free waterproof coatings
  • OmniClass 번호23-13 25 17
  • OmniClass 제목Waterproofing