제품 게시
Waterproofing of swimming pool with AQUAMAT-ELASTIC and painting with epoxy coating EPOXYCOAT-S
Waterproofing of swimming pool with AQUAMAT-ELASTIC and painting with epoxy coating EPOXYCOAT-S
Waterproofing of swimming pool with AQUAMAT-ELASTIC and painting with epoxy coating EPOXYCOAT-S
    ISOMAT S.A.

    Waterproofing of swimming pool with AQUAMAT-ELASTIC and painting with epoxy coating EPOXYCOAT-S

    Waterproofing swimming pools with two-component, highly flexible, waterproofing cement-based slurry AQUAMAT-ELASTIC and epoxy coating with the two-component epoxy coating suitable for swimming pools EPOXYCOAT-S. AQUMAT-ELASTIC offers effective waterproofing both against positive and negative water pressure, high flexibility, crack-bridging ability and long-term duration. EPOXYCOAT-S offers high hardness and abrasion resistance, while being especially resistant to a variety of chemicals, such as  diluted acids, alkalis, petroleum products, some solvents, water, sea water, and weather effects.

    사양
    • AQUAMAT-ELASTIC forms a seamless, jointless membrane and works as the waterproofing layer of the system. It is CE marked according to EN 14891 and EN 1504-2, certified as Emicode 1 plus, certified as root resistant and suitable for potable water tanks and sewage water contact. Before the application of the epoxy coating, the two-component, water-based epoxy primer EPOXYPRIMER-500 (CE marked according to EN 13813) should be applied on the hardened surface of AQUAMAT-ELASTIC. Two-component epoxy coating EPOXYCOAT-S (CE marked according to EN 1504-2) is the final layer of the system, offering chemical and abrasion resistance.

      AQUAMAT-ELASTIC has received an Environmental Product Declaration (EPD) following an assessment of its life-cycle environmental impacts (reg no: EPD-IES-0006177)

      EPOXYPRIMER-500 has received an Environmental Product Declaration (EPD) following an assessment of its life-cycle environmental impacts (reg no: EPD-IES-0009185)

      You can navigate ISOMAT's EPD library at environdec.com

    기술 사양
    • 특징 참조waterproofing-swimmingpool-aquamatelastic-and-epoxypainting-epoxycoats
    • 제품군ISOMAT
    • 제품분류WATERPROOFING MATERIALS
    • 유형개체 (단일 개체)
    • 게시일2021-12-17
    • 에디션 넘버1
    관련성
    • 주 재료Cementitious
    • 부 재료에폭시
    분류
    • BIMobject 카테고리건축 자재 - Waterproofing & Membranes
    • IFC 분류건축물 구성요소
    • Uniclass 2015 코드SL_42_85_83
    • Uniclass 2015 설명Swimming pools
    • CSI 마스터 형식 2014 코드13 11 00
    • CSI 마스터 형식 2014 제목Swimming Pools
    • OmniClass 번호23-13 25 17
    • OmniClass 제목Waterproofing
    • CSI 단일 형식 II 코드A20
    • CSI 단일 형식 II 제목BASEMENT CONSTRUCTION