제품 게시
Light Wall Configuration 1
Light Wall Configuration 1
Light Wall Configuration 1
Light Wall Configuration 1
Light Wall Configuration 1
    Isomi

    Light Wall Configuration 1

    Light Wall is a fixed wall cladding that can be customised with a variety of translucent patterns, with additional options including your company name, logo or message. Produced in solid surface material as a range of standard components for ease of specification and installation, Light Wall can be fitted in reception and public spaces of all kinds in a variety of shapes and sizes, for both permanent and temporary use.

      Features

      • Modular on specification
      • Easy to specify modular components
      • CAD and BIM files available
      • Bespoke patterns, logos, directory boards and LED lighting options available
      사양
      • Modular illuminated wall panel system in solid surface. Available in four patterns as standard, bespoke graphics are also available. Product shown is W6500 x D100 x H2600mm in Organic Drops pattern.

      기술 사양
      • 특징 참조light-wall-configuration-1
      • 유형개체 (단일 개체)
      • 게시일2023-01-23
      • 에디션 넘버1
      • 높이(mm)2600
      • 너비(mm)6500
      • 깊이(mm)100
      분류
      • BIMobject 카테고리벽 - 벽 마감