제품 게시
NIRON CLAMP
Italsan

NIRON CLAMP

PIPE FASTENER CLAMP (Niron Clamp) The Niron clamp with smooth rubber is the right accessory to ensure a correct fasten in all Niron pipe systems. The smooth rubber ensures and improves the pipe-sliding when this configuration is needed. A combination of plastic washers creates the mentioned sliding function for pipe-sliding configurations. When all these washers are removed the installation is set on permanent
사양
  • Italsan provides the software "Italsuport", a tool which allows to calculate the following installation features:
    • Expansion loop and expansion flexible arm.
    • Maximum mechanical stress that indicates de maximum length for the stick-union.
    • Number and distance between all pipe fastener clamps in project.
기술 사양
  • 특징 참조pprnironabrazadera
  • 제품군Polipropileno PPR Niron
  • 제품분류NIRON
  • 유형개체 (단일 개체)
  • 게시일2014-02-03
  • 에디션 넘버1
관련성
  • 주 재료고무
  • 부 재료철
  • 설계국가스페인
  • 제조국가이탈리아
분류
  • BIMobject 카테고리배관 - 파이프
  • IFC 분류파이프 부속
  • UNSPSC 이름Plumbing connectors
  • UNSPSC 코드40141720
  • OmniClass 번호23-27 39 00
  • OmniClass 제목Piping