제품 게시
JANSEN JANISOL 60 door anti-finger-trap
JANSEN JANISOL 60 door anti-finger-trap
JANSEN JANISOL 60 door anti-finger-trap
    Jansen AG

    JANSEN JANISOL 60 door anti-finger-trap

    The rounded half shells minimise the risk of injury with the secondary closing edge. This allows crush and shear points to be avoided according to DIN 18650. Thanks to low-maintenance, high-performance strip hinges the Janisol 60 anti-finger-trap doors are particularly well-suited to buildings with regular public access as well as shopping centres, schools or hospitals. The Janisol 60 anti-finger-trap doors fulfil the EN 14351-1 product standard for external doors and are CE certified. The anti-finger-trap doors are compatible with the JANSEN JANISOL 60 profile range. Furthermore, integral door closers and automatic revolving door drives can be fitted.

    사양
    • 01-02-02-02

    기술 사양
    • 특징 참조Jansen_janisol_door_anti-finger-trap
    • 제품군Insulated steel systems
    • 제품분류Doors & Windows
    • 유형개체 (단일 개체)
    • 게시일2023-04-03
    • 에디션 넘버2
    • 깊이(mm)60
    관련성
    • 주 재료
    • 부 재료유리
    • 설계국가스위스
    • 제조국가스위스
    분류
    • BIMobject 카테고리문 - 여닫이 문
    • IFC 분류
    • ETIM 코드EC003534
    • ETIM 이름Exterior door (complete with frame)
    • UNSPSC 이름Doors
    • UNSPSC 코드301715
    • Uniclass 2015 코드Pr_30_59_24_52
    • Uniclass 2015 설명Metal doorsets
    • ProductPage.DetailedInfo.Classifications.COBIetypeCategorySs_25_30_20_25 : Doorset systems
    • CSI 마스터 형식 2014 코드08 13 00
    • CSI 마스터 형식 2014 제목Metal Doors
    • OmniClass 번호23-17 11 13 15
    • OmniClass 제목Steel Doors
    • CSI 단일 형식 II 코드B2030
    • CSI 단일 형식 II 제목Exterior Doors