제품 게시
JANSEN VISS side-hung door
JANSEN VISS side-hung door
JANSEN VISS side-hung door
JANSEN VISS side-hung door
JANSEN VISS side-hung door
    Jansen AG

    JANSEN VISS side-hung door

    As part of the steel profile system, VISS Side-hung doors are based on VISS standard profiles. They offer a unique system solution for large façade openings that can be integrated into the building shell visually without compromising its aesthetics. Thanks to their integration as a system solution, they offer planning reliability with BIM data, data from JANIsoft and article availability ex stock (subject to prior sale). With the CE marking, it is suitable for wide-ranging use.

    사양
    • 01-03-03-01

    기술 사양
    • 특징 참조Jansen_VISS_side-hung_door
    • 제품군Steel facades
    • 제품분류VISS
    • 유형개체 (단일 개체)
    • 게시일2021-06-28
    • 에디션 넘버2
    • 깊이(mm)80
    관련성
    • 주 재료
    • 부 재료유리
    • 설계국가스위스
    • 제조국가스위스
    • 순 중량(Kg)550
    분류
    • BIMobject 카테고리문 - 여닫이 문
    • IFC 분류
    • ETIM 코드EC003534
    • ETIM 이름Exterior door (complete with frame)
    • UNSPSC 이름Doors
    • UNSPSC 코드301715
    • Uniclass 2015 코드Pr_30_59_24_52
    • Uniclass 2015 설명Metal doorsets
    • ProductPage.DetailedInfo.Classifications.COBIetypeCategorySs_25_30_20_25 : Doorset systems
    • CSI 마스터 형식 2014 코드08 13 00
    • CSI 마스터 형식 2014 제목Metal Doors
    • OmniClass 번호23-17 11 13 15
    • OmniClass 제목Steel Doors
    • CSI 단일 형식 II 코드B2030
    • CSI 단일 형식 II 제목Exterior Doors