제품 게시
Elbow switch - JCK201
Elbow switch - JCK201
    JC Kontakter

    Elbow switch - JCK201

    Model with built-in IR sensor that enables touch-free operation. The IR sensor reacts to light changes, which means that you can activate the door opening by simply moving your hand in front of the switch. This type of elbow switch is particularly suitable in environments where you want to limit the spread of bacteria, such as schools, hospitals and other public buildings. The model is also equipped with LED lights that help to show the current status - green for standby and blue when activated. The JCK201 is supplied with two relays and a dipswitch that allows different installation options.

    사양
    • Manufactured in Sweden.

      Material: Alu.6060-T6, POM Plastic (Acetal plastic).

      Dimensions (L/W/H): 245 x 81 x 28 mm.

      IR sensor.

      LED light.

      Control unit with DIP switch.

      Two relays.

    기술 사양
    • 특징 참조elbow-switch-contactless-jck201
    • 제품군Metal
    • 제품분류Aluminum
    • 유형개체 (단일 개체)
    • 게시일2025-05-26
    • 에디션 넘버1
    • 높이(mm)245
    • 너비(mm)81
    • 깊이(mm)28
    관련성
    • 주 재료알루미늄
    • 부 재료Copolymer
    • 설계국가스웨덴
    • 제조국가스웨덴
    • 순 중량(Kg)0.34
    분류
    • BIMobject 카테고리문 - 문 개폐기
    • IFC 분류문
    • ETIM 코드EC001351
    • ETIM 이름Push button panel door communication
    • Uniclass 2015 코드Pr_75_51_17_66
    • Uniclass 2015 설명Push button switches
    • CSI 마스터 형식 2014 코드40 78 19
    • CSI 마스터 형식 2014 제목Switches and Push Buttons
    • OmniClass 번호23-35 37 49
    • OmniClass 제목Push Button Switches

    지역 가용성

    유럽