제품 게시
JI TF Wall 1150 40-60
JI TF Wall 1150 40-60
JI TF Wall 1150 40-60
JI TF Wall 1150 40-60
JI TF Wall 1150 40-60
JI TF Wall 1150 40-60
JI TF Wall 1150 40-60
JI TF Wall 1150 40-60
JI TF Wall 1150 40-60
    Joris Ide

    JI TF Wall 1150 40-60

    JI TF Wall 1150 40-60 (Liner profile) is an insulating panel with through-fixings. This cladding panel can be installed both vertically and horizontally. The sandwich panel consists of a outer steel sheet, a core of polyisocyanurate (PIR) foam without harmful CFC-HCFC compounds, and a lightly profiled inner steel sheet. These walls are a suitable solution for your projects in the agricultural, industrial, and commercial sectors.

    기술 사양
    • 특징 참조ji-tf-wall-1150-40-60
    • 제품군PIR Wall Panels
    • 제품분류PIR Wall Panels
    • 유형건축 자재
    • 게시일2025-03-18
    • 에디션 넘버1
    • 높이(mm)40
    • 너비(mm)1150
    • 깊이(mm)2500
    관련성
    • 주 재료2C Polyurethane
    • 설계국가벨기에
    • 제조국가벨기에
    • 순 중량(Kg)9.79
    분류
    • BIMobject 카테고리벽 - 샌드위치 패널