제품 게시
JI Vulcasteel Wall 1000SF (Microrib profile)
JI Vulcasteel Wall 1000SF (Microrib profile)
JI Vulcasteel Wall 1000SF (Microrib profile)
JI Vulcasteel Wall 1000SF (Microrib profile)
JI Vulcasteel Wall 1000SF (Microrib profile)
JI Vulcasteel Wall 1000SF (Microrib profile)
JI Vulcasteel Wall 1000SF (Microrib profile)
    Joris Ide

    JI Vulcasteel Wall 1000SF (Microrib profile)

    JI Vulcasteel Wall 1000SF (Micro) is an insulated panel with secret fixings. This cladding panel can be installed both vertically and horizontally. The composite panel consists of a micro-profiled outer steel sheet, a mineral wool core and a slightly profiled inner steel sheet. The thickness of up to 200 mm makes it possible to achieve a high level of fire resistance and acoustic reduction. In short, the solution for your projects in the agricultural, industrial, tertiary and even residential sectors with aesthetic finish and acoustic and fire resistance requirements.

    기술 사양
    • 특징 참조ji-vulcasteel-wall-1000sf-microrib-profile
    • 제품군Mineral Wool Core Wall Panels
    • 제품분류Mineral Wool Core Wall Panels
    • 유형건축 자재
    • 게시일2025-03-18
    • 에디션 넘버1
    • 높이(mm)60
    • 너비(mm)1000
    • 깊이(mm)2500
    관련성
    • 주 재료광물면
    • 설계국가벨기에
    • 제조국가벨기에
    • 순 중량(Kg)16.71
    분류
    • BIMobject 카테고리벽 - 샌드위치 패널