제품 게시
KNX - Presence detector
KNX - Presence detector
KNX - Presence detector
KNX - Presence detector
KNX - Presence detector
    JUNG

    KNX - Presence detector

    별점 4.1/54.1(10 리뷰)

    Two operating modes in one device

    A compact device with a twin function: the new movement / presence detector for automatic switching of the lighting, dependent on brightness and movement. It is persuasive due to its excellent detection properties (360° detection range) at mounting heights up to six metres.

    The movement / presence detector has three independent PIR sensors for movement detection. Each of these sensors is assigned to an individually activated range (each with a detection angle of 120°). In addition the detection range can be considerably extended by grouping up to five devices. It is therefore possible to adapt the device to the room conditions or to the specific application. Due to the integrated brightness sensor, the device can also be used as a twilight switch.

    JUNG에 문의하기

    사양
    • Motion and presence detector with integrated relay switch
      including IR remote control ref.-no.: DWPM FB IR K


      Intended use:

      Automatic switching of lighting depending on the heat motion and ambient brightness
      Indoor ceiling mounting, surface-mounted

      Product characteristics:

      • 2-point light control
      • Functions settable with IR remote controls
      • Restriction of the detection field by switching off individual sensors or push-on cover
      • Operation with IR remote control, 2-wire extension or installation button
      • Teach function for adjustment of the brightness threshold, in combination with IR remote controls
      • Switch-off warning
      • Short-time operation, e.g. to activate acoustic signal transmitters
      • Display LEDs
      • Presence simulation
      • Function as twilight switch
      • Dynamic run-on time
      • Extension of the detection area through parallel switching of multiple devices

      Colours:

      • white
      • aluminium (lacquered)
    기술 사양
    • 특징 참조knx_presence_detector
    • 제품군Switches and Sockets
    • 제품분류Building Automatisation
    • 유형개체 (단일 개체)
    • 게시일2017-03-23
    • 에디션 넘버3
    • 높이(mm)66
    • 너비(mm)103
    관련성
    • 주 재료플라스틱
    • 설계국가독일
    • 제조국가독일
    분류
    • BIMobject 카테고리전기 - 센서
    • IFC 분류개폐 장치
    • ETIM 코드EC000133
    • ETIM 이름Movement sensor complete
    • UNSPSC 이름Electrical controls and accessories
    • UNSPSC 코드391215
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
    비슷한 제품

    별점 3.9/5 3.9 (15)
    별점 4.8/5 4.8 (12)
    별점 3.8/5 3.8 (8)