제품 게시
KEMREX Foundation Screw Pile Series FS 114
KEMREX Foundation Screw Pile Series FS 114
KEMREX Foundation Screw Pile Series FS 114
KEMREX Foundation Screw Pile Series FS 114
KEMREX Foundation Screw Pile Series FS 114
KEMREX Foundation Screw Pile Series FS 114
KEMREX Foundation Screw Pile Series FS 114

    KEMREX Foundation Screw Pile Series FS 114

    별점 3.8/53.8(5 리뷰)
    Suitable for prefabricated construction or structural work that comes up from steel needles, such as knock-down houses, poles, CCTV towers. Can be installed on piles immediately, ready to use. Steel needle FS model suitable for knock-down house type, high-rise building structure, not more than 2 floors, high pole and others
    사양
    • Weight load varies according to ground conditions.
    기술 사양
    • 특징 참조KEMREX_Foundation_Screw_Pile_Series_FS-114
    • 제품군Foundation
    • 제품분류Screw Pile
    • 유형개체 (단일 개체)
    • 게시일2021-11-30
    • 에디션 넘버1
    • 높이(mm)20000
    • 너비(mm)1140
    관련성
    • 주 재료
    • 설계국가태국
    • 제조국가태국
    분류
    • BIMobject 카테고리건축 - 기타
    • OmniClass 번호23-13 29 11
    • OmniClass 제목Foundation Piles

    지역 가용성

    아시아