제품 게시
KESSEL-Bathroom drain Superflat 42701.20 lateral Ø50, slotted cover

KESSEL-Bathroom drain Superflat 42701.20 lateral Ø50, slotted cover

Bathroom drain The Superflat Outer diameter Ø (mm): Ø 50 Made in PP With removable odour trap, sound- absorbing, flexible lateral outlet 2.5°, with lateral inlet Ø 40 and fixed lip seal. Drainage capacity 0.8 l/sec flow rate. Installation area 260 ×180 mm With upper section in ABS Cover: Slotted cover 100× 100 mm made of stainless steel AISI 304, min. installation height 90 mm, class K 3
기술 사양
  • 특징 참조42701-20
  • 제품군Superflat
  • 제품분류Drainage technology - Standard products
  • 유형개체 (단일 개체)
  • 게시일2021-05-05
  • 에디션 넘버1
관련성
  • 주 재료폴리프로필렌
  • 부 재료ABS
  • 설계국가독일
  • 제조국가독일
분류
  • BIMobject 카테고리배관 - 배수
  • IFC 분류객체