제품 게시
Mira Flight Low Corner Waste Tray - Rectangle - 1000 x 800 - 0 ups
Mira Flight Low Corner Waste Tray - Rectangle - 1000 x 800 - 0 ups
Mira Flight Low Corner Waste Tray - Rectangle - 1000 x 800 - 0 ups
Mira Flight Low Corner Waste Tray - Rectangle - 1000 x 800 - 0 ups
Mira Flight Low Corner Waste Tray - Rectangle - 1000 x 800 - 0 ups
    Mira Showers

    Mira Flight Low Corner Waste Tray - Rectangle - 1000 x 800 - 0 ups

    Made from durable acrylic capped resin stone, Mira Flight Low shower tray isn’t just incredibly tough and surprisingly light, it’s also one of the lowest trays you can buy and now comes with a Corner Waste option.
    사양
    • Increased flexibility for joist configurations and incorporates the Mira Rapi-flo waste with 360o waste rotation.

      Specifically designed to provide a high flow rate and incorporates enhanced features such as a hair catcher to ensure rapid drainage.

      BioCote® technology reduces bacteria and mould growth by up to 99.9%.

      Made from strong acrylic-capped resin stone, Flight Low trays are scratch, chip and discol-ouration resistant.

      With a 40mm profile, Mira Flight Low trays are the slimmest on the market.

    기술 사양
    • 특징 참조FLIGHTLOWCORNERRECTANGLE1000X8000UPS
    • 제품군Shower Trays
    • 제품분류Flight Low Corner Waste
    • 유형개체 (단일 개체)
    • 게시일2023-02-13
    • 에디션 넘버1
    링크
    관련성
    • 주 재료아크릴
    • 설계국가영국
    • 제조국가영국
    분류
    • BIMobject 카테고리위생 - Shower trays