제품 게시
Mira Flight Low Corner Waste Tray - Rectangle - 1000 x 800 - 4 ups
Mira Flight Low Corner Waste Tray - Rectangle - 1000 x 800 - 4 ups
Mira Flight Low Corner Waste Tray - Rectangle - 1000 x 800 - 4 ups
Mira Flight Low Corner Waste Tray - Rectangle - 1000 x 800 - 4 ups
Mira Flight Low Corner Waste Tray - Rectangle - 1000 x 800 - 4 ups
    Mira Showers

    Mira Flight Low Corner Waste Tray - Rectangle - 1000 x 800 - 4 ups

    Made from durable acrylic capped resin stone, Mira Flight Low shower tray isn’t just incredibly tough and surprisingly light, it’s also one of the lowest trays you can buy and now comes with a Corner Waste option.
    기술 사양
    • 특징 참조FLIGHTLOWCORNERRECTANGLE1000X8004UPS
    • 제품군Shower Trays
    • 제품분류Flight Low Corner Waste
    • 유형개체 (단일 개체)
    • 게시일2023-02-13
    • 에디션 넘버1
    • 높이(mm)125
    • 너비(mm)875
    • 깊이(mm)1075
    링크
    관련성
    • 주 재료아크릴
    • 순 중량(Kg)54.67
    분류
    • BIMobject 카테고리위생 - Shower trays