제품 게시
Mira Flight Low Rectangle 1000 x 700 Tray 0 Upstands
Mira Flight Low Rectangle 1000 x 700 Tray 0 Upstands
Mira Flight Low Rectangle 1000 x 700 Tray 0 Upstands
Mira Flight Low Rectangle 1000 x 700 Tray 0 Upstands
    Mira Showers

    Mira Flight Low Rectangle 1000 x 700 Tray 0 Upstands

    Slim, sleek and strong, experience one of the lowest trays on the market with the Mira Flight Low Rectangle shower tray. At a super slim 40mm depth and made from durable acrylic-capped resin stone, its contemporary look is designed to last.
    사양
    • Incredibly strong and easy to fit Robust optional riser kit featuring strong 'push-fit' legs for solid floor installation Strong acrylic capped, resin stone for a far tougher product Low-profile 40mm shower tray perfect for a contemporary bathroom Powerful self cleaning Chrome Vortex waste included Includes BioCote® to reduce bacteria and mould growth by up to 99.9%
    기술 사양
    • 특징 참조FLIGHTLOWREC1000X700
    • 제품군Shower Trays
    • 제품분류Flight Low
    • 유형개체 (단일 개체)
    • 게시일2021-06-24
    • 에디션 넘버1
    • 높이(mm)700
    • 너비(mm)1000
    • 깊이(mm)40
    관련성
    • 주 재료아크릴
    • 설계국가영국
    • 제조국가영국
    • 순 중량(Kg)21.7
    분류
    • BIMobject 카테고리위생 - Shower trays
    • IFC 분류Floor
    • Uniclass 2015 코드Pr_40_20_06_84
    • Uniclass 2015 설명Shower trays