제품 게시
Mira Flight Square 760 x 760 Tray 4 Upstands and Waste
Mira Flight Square 760 x 760 Tray 4 Upstands and Waste
    Mira Showers

    Mira Flight Square 760 x 760 Tray 4 Upstands and Waste

    Incredibly strong, light and easy to fit. The Mira Flight shower tray has a great new contemporary and sleek look that always keeps its colour and includes Biocote® technology which reduces bacteria by up to 99.9%.
    사양
    • Two optional Riser Kits featuring strong push fit legs for solid floor applications - flexible height or flush fit options Optional up-stand kit forms a seal to the tray and provides an upstand to tile onto Strong acrylic capped, resin stone for a far tougher product 90mm profile White Opella waste included Includes BioCote® to reduce bacteria and mould growth by up to 99.9%
    기술 사양
    • 특징 참조FLIGHTSQ760X7604UPS
    • 제품군Shower Trays
    • 제품분류Flight
    • 유형개체 (단일 개체)
    • 게시일2021-07-29
    • 에디션 넘버1
    • 높이(mm)760
    • 너비(mm)760
    • 깊이(mm)90
    관련성
    • 주 재료아크릴
    • 설계국가영국
    • 제조국가영국
    • 순 중량(Kg)22.16
    분류
    • BIMobject 카테고리위생 - Shower trays
    • IFC 분류Floor
    • Uniclass 2015 코드Pr_40_20_06_84
    • Uniclass 2015 설명Shower trays