제품 게시
Mira Miniduo BIV
Mira Miniduo BIV
Mira Miniduo BIV
Mira Miniduo BIV
    Mira Showers

    Mira Miniduo BIV

    Minimalist design, great performance, the Mira Miniduo BIV deliers all the performance you would expect from a Mira mixer.
    사양
    • Control type: Thermostatic Thermostatic shutdown within 2 seconds Adjustable maximum temperature for on-site conditions Water entry points: Rising, falling or rear Inlet connections: 15mm compression Outlet connections: 1/2" BSP Male Flat Face Reverse inlets are supported Cold water range: Up to 25°C Hot water range: 55°C - 65°C Minimum maintained pressure: 0.1 bar (1 metre head) Maximum maintained pressure: 5.0 bar (50 metre head) Maximum static pressure: 10.0 bar (100 metre head) Separate temperature and flow controls Four spray 90mm showerhead WRAS Approved TMV2 Approved
    기술 사양
    • 특징 참조MINIDUOBIV
    • 제품군Mixers
    • 제품분류Miniduo
    • 유형개체 (단일 개체)
    • 게시일2021-07-08
    • 에디션 넘버1
    • 높이(mm)600
    • 너비(mm)183
    • 깊이(mm)53
    관련성
    • 주 재료놋쇠
    • 설계국가영국
    • 제조국가영국
    • 순 중량(Kg)2.74
    분류
    • BIMobject 카테고리위생 - 샤워실
    • IFC 분류콘센트
    • Uniclass 2015 코드SL_35_80_80
    • Uniclass 2015 설명Showers