제품 게시
Mira Miniduo EV
Mira Miniduo EV
Mira Miniduo EV
    Mira Showers

    Mira Miniduo EV

    Minimalist design, great performance, the Mira Miniduo EV delivers all the performance you would expect from a Mira mixer.
    사양
    • Control type: Thermostatic Thermostatic shutdown within 2 seconds Adjustable maximum temperature for on-site conditions Water entry points: Rising, falling or rear Inlet connections: 15mm compression Outlet connections: 1/2" BSP Male Flat Face Reverse inlets are supported Cold water range: Up to 25°C Hot water range: 55°C - 65°C Minimum maintained pressure: 0.1 bar (1 metre head) Maximum maintained pressure: 5.0 bar (50 metre head) Maximum static pressure: 10.0 bar (100 metre head) Separate temperature and flow controls Four spray 90mm showerhead WRAS Approved TMV2 Approved
    기술 사양
    • 특징 참조MINIDUOEV
    • 제품군Mixers
    • 제품분류Miniduo
    • 유형개체 (단일 개체)
    • 게시일2021-07-08
    • 에디션 넘버1
    • 높이(mm)600
    • 너비(mm)110
    • 깊이(mm)125
    관련성
    • 주 재료놋쇠
    • 설계국가영국
    • 제조국가영국
    • 순 중량(Kg)2.34
    분류
    • BIMobject 카테고리위생 - 샤워실
    • IFC 분류콘센트
    • Uniclass 2015 코드SL_35_80_80
    • Uniclass 2015 설명Showers