제품 게시
Mira Minilite BIR
Mira Minilite BIR
Mira Minilite BIR
Mira Minilite BIR
    Mira Showers

    Mira Minilite BIR

    Ideal for a small contemporary bathroom or en-suite, the Mira Minilite BIR is the mini-size mixer shower that delivers maximum performance. Enjoy a greater showering experience with large deluge showerhead, whilst completing the perfect contemporary bathroom look.
    사양
    • Control type: Thermostatic Thermostatic shutdown within 2 seconds Adjustable maximum temperature for on-site conditions Water entry points: Rising, falling or rear Inlet connections: 1/2" BSP or 15mm Male Compression Outlet connections: 1/2" BSP Male Flat Face Cold water range: Up to 25°C Hot water range: 60°C - 65°C Minimum maintained pressure: 0.1 bar (1 metre head) Maximum maintained pressure: 5.0 bar (50 metre head) Maximum static pressure: 10.0 bar (100 metre head) One single control for on/off and temperature Single spray 20cm fixed deluge head Large, long-life filters Replaceable cartridge WRAS approved Buildcert TMV2 approved
    기술 사양
    • 특징 참조MINILITEBIR
    • 제품군Mixers
    • 제품분류Minilite
    • 유형개체 (단일 개체)
    • 게시일2020-03-18
    • 에디션 넘버1
    • 높이(mm)600
    • 너비(mm)175
    • 깊이(mm)420
    관련성
    • 주 재료놋쇠
    • 설계국가영국
    • 제조국가영국
    • 순 중량(Kg)2.269
    분류
    • BIMobject 카테고리위생 - 샤워실
    • IFC 분류콘센트
    • Uniclass 2015 코드SL_35_80_80
    • Uniclass 2015 설명Showers