제품 게시
CONTINA Foldable grab CNTX70E
CONTINA Foldable grab CNTX70E

    CONTINA Foldable grab CNTX70E

    Foldable grab rail without toilet roll holder for wall mounting, stainless steel, surface satin finished, rough polishing for better surface feel, 32 mm pipe diameter, material thickness 1.2 mm, prevention against unmeant folding, gum rubber stop absorber, inspected and certified product, 4 mm thick mounting plate with three fixing holes, inclusive stainless steel screws and dowels. Lenght 600 mm
    사양
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      600.00 mm
      Overall height      250.00 mm
      Overall width      100.00 mm
      Type of mounting      Wall mounting
      Hidden fixing      No
      Hinged      Yes
      Pipe diameter      32.00 mm

    기술 사양
    • 특징 참조2000057753
    • 제품군Grab rails
    • 제품분류Grab rails
    • 유형개체 (단일 개체)
    • 게시일2020-02-13
    • 에디션 넘버1
    • 높이(mm)250
    • 너비(mm)100
    • 깊이(mm)600
    관련성
    • 주 재료스테인레스강
    • 설계국가아랍에미레이트
    • 제조국가아랍에미레이트
    • 순 중량(Kg)2.7
    분류
    • BIMobject 카테고리위생 - 욕실 소품
    • Uniclass 2015 코드Pr_40_20_76_84
    • Uniclass 2015 설명Support rails

    지역 가용성

    아시아 유럽 오세아니아 북미 아프리카