제품 게시
SIRIUS Boot-cleaning-unit SIRB712
SIRIUS Boot-cleaning-unit SIRB712

    SIRIUS Boot-cleaning-unit SIRB712

    Boot cleaning unit made of resin-bonded mineral material with smooth, pore-free surface, anthracite color. With height-adjustable feet, galvanized folding grid, manual brush with lever valve, grab handle, sole-cleaning brushes, spray arrays and DN 15 foot valve. With DN 100 waste outlet unit, vertical. Dimensions 600 x 425-450 x 900 mm (W x H x D)
    사양
    • brushes hand and sole brushes
      number of brushes 1
      inlet size G 1/2 B
      material mineral material
      material code Miranit
      outlet size DN 100
      overall depth 900 mm
      overall height 1340 mm
      overall width 600 mm
      rear upstand no
      splash back no
      sump no
      tailor made no
      tap ledge no
      type of mounting inset floor mounting
      number of wash places 1
      waste hole position centre
    기술 사양
    • 특징 참조2000101084
    • 제품군Special cleaning units
    • 제품분류Shoe and boot cleaning units
    • 유형개체 (단일 개체)
    • 게시일2023-09-12
    • 에디션 넘버1
    • 높이(mm)1340
    • 너비(mm)600
    • 깊이(mm)900
    관련성
    • 주 재료광물
    • 설계국가독일
    • 제조국가독일
    • 순 중량(Kg)66.5
    분류
    • BIMobject 카테고리위생 - 위생
    • Uniclass 2015 코드Pr_40_20_96_44
    • Uniclass 2015 설명Janitorial sinks

    지역 가용성

    아시아 유럽 오세아니아 북미 아프리카