제품 게시
PERFORATED GRILL L-RFA - 147 VENTY MAX
PERFORATED GRILL L-RFA - 147 VENTY MAX
PERFORATED GRILL L-RFA - 147 VENTY MAX
PERFORATED GRILL L-RFA - 147 VENTY MAX
PERFORATED GRILL L-RFA - 147 VENTY MAX
PERFORATED GRILL L-RFA - 147 VENTY MAX
PERFORATED GRILL L-RFA - 147 VENTY MAX
PERFORATED GRILL L-RFA - 147 VENTY MAX
PERFORATED GRILL L-RFA - 147 VENTY MAX
PERFORATED GRILL L-RFA - 147 VENTY MAX
    LAMINAIRE

    PERFORATED GRILL L-RFA - 147 VENTY MAX

    Fixed perforated louver grille made of aluminum for ventilated facades in residential, commercial, and industrial use. It is suitable for use in skylights or hot air outlets in commercial and industrial buildings. Additionally in facades, machine enclosures, and canopies. Application as a large-scale grid in length and height, maintaining stability and aesthetics in the areas to be installed.

    사양
    • Facade grilles Skylight grilles Canopy grilles Thermosiphon grilles Internal ventilation Machine enclosures Vertical joints

    기술 사양
    • 특징 참조perforated-grill-l-rfa-147-venty-max
    • 제품군Screens and Louvers
    • 제품분류Screens and Louvers
    • 유형개체 (단일 개체)
    • 게시일2025-07-01
    • 에디션 넘버1
    관련성
    • 설계국가콜롬비아
    • 제조국가콜롬비아
    분류
    • BIMobject 카테고리건축 - Shading Systems

    지역 가용성

    남아메리카 북미