제품 게시
Area Modular Sofa Low Back Corner Unit
Area Modular Sofa Low Back Corner Unit
    Lammhults

    Area Modular Sofa Low Back Corner Unit

    This modular seating series with its six different modular units inspires to creative and flexible seating solutions. Use them separately or in groups to create exiting configurations. Two-, three- or even more seater sofas are easily created. The innovative linking device, Quicklink, consisting of built-in magnets makes the units easy to regroup. The airy table in perforated sheet metal makes a perfect complement to the upholstered units. The high back version offers a feeling of seclusion in open areas and enables building a soft, sophisticated room within the room.
    기술 사양
    • 특징 참조area-modularsofa-lowback-cornerunit
    • 제품군Easy Chairs and Sofas
    • 제품분류Area
    • 유형개체 (단일 개체)
    • 게시일2022-10-21
    • 에디션 넘버1
    • 높이(mm)830
    • 너비(mm)950
    • 깊이(mm)680
    관련성
    • 주 재료덮개
    • 부 재료철
    • 순 중량(Kg)21.4
    분류
    • BIMobject 카테고리가구 - 소파
    • IFC 분류가구