제품 게시
Campus Table H72 120x117
Lammhults

Campus Table H72 120x117

The Campus table is a straightforward table system, with a wide range of top sizes and shapes, combined with a clever system of modular legs and galvanized frame rails. Just like Campus chair they’re clear-cut and simple, and fit right in to almost any environment. Use Campus as study table, desk, dining table or create a conference table linking several tables to each other.
기술 사양
  • 특징 참조campustable-h720-1200x1170
  • 제품군Tables and Trolleys
  • 제품분류Campus
  • 유형개체 (단일 개체)
  • 게시일2022-10-21
  • 에디션 넘버1
  • 높이(mm)720
  • 너비(mm)1200
  • 깊이(mm)1170
관련성
  • 주 재료철
  • 부 재료나무
분류
  • BIMobject 카테고리가구 - 테이블
  • IFC 분류가구