제품 게시
Funk Table H110 D70
Lammhults

Funk Table H110 D70

Function, simplicity and clarity define the Funk table collection. Office work has evolved as workers meet and exchange ideas in an increasing number of settings. The workspace can now be a meeting room, a large open office, a lounge or even the company café. Funk is a great flexible collection, with a strong visual identity for the office landscape, available for any application in the modern work place.
기술 사양
  • 특징 참조funktable-h1100-d700
  • 제품군Tables and Trolleys
  • 제품분류Funk
  • 유형개체 (단일 개체)
  • 게시일2022-10-21
  • 에디션 넘버1
  • 높이(mm)1100
  • 너비(mm)700
  • 깊이(mm)700
관련성
  • 주 재료알루미늄
  • 부 재료나무
분류
  • BIMobject 카테고리가구 - 테이블
  • IFC 분류가구