제품 게시
Spira Chair 4 legs
Spira Chair 4 legs
Spira Chair 4 legs
Spira Chair 4 legs
    Lammhults

    Spira Chair 4 legs

    별점 4.5/54.5(6 리뷰)
    Spira is about comfort in a chair for larger installations. The designers explain: “Our primary approach was to the issue of comfort. With Spira, the comfort image is its shape. An upholstered chair, usable as a volume chair, with volume chair features like linking and stacking”. Spira adds flexibility to its comfort performance. The separate back connects to the seat frame with two spring steel inserts that allow seven degrees of back deflection.
    기술 사양
    • 특징 참조spira-chair-4legs
    • 제품군Chairs and Armchairs
    • 제품분류Spira
    • 유형개체 (단일 개체)
    • 게시일2022-10-21
    • 에디션 넘버1
    • 높이(mm)830
    • 너비(mm)510
    • 깊이(mm)560
    관련성
    • 주 재료철
    • 부 재료폴리우레탄
    • 순 중량(Kg)5.8
    분류
    • BIMobject 카테고리가구 - 의자, 스툴 & 벤치
    • IFC 분류가구