제품 게시
Sunny Easy Chair Armrest
Sunny Easy Chair Armrest
Sunny Easy Chair Armrest
    Lammhults

    Sunny Easy Chair Armrest

    Created out of bent steel tubes and supporting fabric, Sunny has a light airy construction, alongside generously padded cushions that give an inviting, plush appearance and relaxing comfort. When developing Sunny the designers looked to minimise the use of resources, without sacrificing comfort . The designers comment: “The task was to make soft, lounge seating - a little lower, a little softer, a little more relaxed, a little cooler, a little dreamier and a cross-border between public and private.”
    기술 사양
    • 특징 참조sunny-easychair-armrest
    • 제품군Easy Chairs and Sofas
    • 제품분류Sunny
    • 유형개체 (단일 개체)
    • 게시일2022-10-21
    • 에디션 넘버1
    • 높이(mm)700
    • 너비(mm)710
    • 깊이(mm)840
    관련성
    • 주 재료철
    • 부 재료덮개
    • 순 중량(Kg)14.7
    분류
    • BIMobject 카테고리가구 - 안락 의자
    • IFC 분류가구