제품 게시
Eurofire 
Eurofire 

    Eurofire 

    EUROFIRE® is a fire-resistant sandwich panel, class A2-s1,d0.
    with an insulating layer made of bio-soluble mineral fibre strips, which are staggered lengthwise so that the fibres are at right angles with the plane of the two 0.5mm backings, in pre-painted galvanised steel, stainless steel, embossed or prepainted natural aluminium or copper.
    The frets on the outer plate are also filled with mineral fibre shaped strips.

    Note: manufacturing-wise it is impossible to fill the lower lip. This is due to the characteristics of the type of insulation.

    사양
    • Lattonedil EUROFIRE® Roof panel.

      . 5 ribs sandwich roof panel.

      . Insulation: mineral fibre.

      . External skin: corrugated metal sheet.

      . Internal skin: metal sheet.


    기술 사양
    • 특징 참조eurofire
    • 제품군Roof Panel
    • 제품분류Mineral fiber
    • 유형개체 (단일 개체)
    • 게시일2018-07-27
    • 에디션 넘버1
    • 너비(mm)1000
    관련성
    • 주 재료철
    • 부 재료광물면
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리벽 - 샌드위치 패널
    • IFC 분류지붕
    • UNSPSC 이름Structures and Building and Construction and Manufacturing Components and Supplies
    • UNSPSC 코드30
    • Uniclass 2015 코드Pr_25_71_50_22
    • Uniclass 2015 설명Composite panels
    • CSI 마스터 형식 2014 코드07 41 13
    • CSI 마스터 형식 2014 제목Metal Roof Panels
    • OmniClass 번호23-13 39 27 11 11
    • OmniClass 제목Metal Roof Panels
    • CSI 단일 형식 II 코드B30
    • CSI 단일 형식 II 제목ROOFING