제품 게시
Isoparfactor

Isoparfactor

Cost effective, good resistance to aggressive agents and good hygiene and safety are just some of the benefits offered by ISOPARFACTOR®, roof panels, specifically designed for livestock buildings. With a fibreglass internal side, the panel is resistant to acids and the chemical products commonly used for cleaning and hygiene purposes in livestock areas.
ISOPARFACTOR® is a sandwich panel composed of a high-density expanded polyurethane insulating core, faced with a rigid external layer of prepainted steel or aluminium with four ribs and a fibreglass facing.
Maximum manufacturing thickness 100 mm.

사양
  • Lattonedil ISOPARFACTOR® Wall panel.

    . Flat sandwich wall panel.

    . Insulation: polyurethane.

    . External skin: metal sheet with 4 version: staved, scored, smooth, diamond.

    . Internal skin: fibreglass facing.

기술 사양
  • 특징 참조isoparfactor
  • 제품군Wall Panel
  • 제품분류Polyurethane PUR
  • 유형개체 (단일 개체)
  • 게시일2019-03-07
  • 에디션 넘버1
  • 너비(mm)1000
관련성
  • 주 재료철
  • 부 재료폴리우레탄
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리벽 - 샌드위치 패널
  • UNSPSC 이름Wall finishing materials
  • UNSPSC 코드301615
  • Uniclass 2015 코드Pr_25_71_50_22
  • Uniclass 2015 설명Composite panels
  • CSI 마스터 형식 2014 코드07 42 13.19
  • CSI 마스터 형식 2014 제목Insulated Metal Wall Panels
  • OmniClass 번호23-15 13 19 11
  • OmniClass 제목Metal Wall Panels
  • CSI 단일 형식 II 코드B2010
  • CSI 단일 형식 II 제목Exterior Walls