제품 게시
360° motion sensor Plexo IP 55 - surface mounting - PIR Technology - grey
Legrand

360° motion sensor Plexo IP 55 - surface mounting - PIR Technology - grey

Motion sensors for 1 circuit - motion sensors for outdoor and humid areas with or without natural light - Automatic on/off - Manual adjustment of light level threshold and time delay via potentiometer - For further information please contact us : https://www.legrand.fr/pro/nous-contacter
사양
  • Ideal for outdoor and humid areas - PIR wall or ceiling-mounting motion sensors - 360° detection - IP55 - With directional head, range : 8 m - Fix directly to ceiling or wall (minimum height : 1.70 m) - 3 wires with neutral - Light level threshold : 1 to 1000 lux - Adjustable time delay : 12 s to 16 min - Stand by consumption : 0.9 W - Optimum distance between 2 sensors : 6 m - Grey
기술 사양
  • 특징 참조LG-069740
  • 유형개체 (단일 개체)
  • 게시일2018-04-30
  • 에디션 넘버1
  • 높이(mm)90
  • 너비(mm)90
  • 깊이(mm)90.5
관련성
  • 주 재료폴리스티렌(EPS)
  • 순 중량(Kg)217
분류
  • BIMobject 카테고리전기 - Controls
  • IFC 분류컨트롤러
  • ETIM 코드EC000138
  • ETIM 이름Sensor element for movement sensor
  • UNSPSC 이름Electrical controls and accessories
  • UNSPSC 코드391215
  • Uniclass 2015 코드Pr_75_50_76
  • Uniclass 2015 설명Sensors and detectors
  • CSI 마스터 형식 2014 코드23 09 13.23
  • CSI 마스터 형식 2014 제목Sensors and Transmitters
  • OmniClass 번호23-27 15 21
  • OmniClass 제목Building Lighting Controls
  • CSI 단일 형식 II 코드D5010
  • CSI 단일 형식 II 제목Electrical Service and Distribution