제품 게시
XLSGX-Series Explosion Proof Omnivore® 2-stage High-head Grinder
Liberty Pumps

XLSGX-Series Explosion Proof Omnivore® 2-stage High-head Grinder

Explosion-proof design for hazardous locations 2 hp. 1-1/4" Discharge Liberty’s 2-stage XLSGX-Series Omnivore® grinders meet the demanding needs of commercial and residential sewage applications where hazardous location ratings are required. The XLSGX features patented V-Slice® cutter technology. This superior cutting system, made of 440 hardened stainless steel, shears rags, jeans, wipes, diapers, sanitary napkins and other debris into a fine slurry. The 2-stage design provides higher-pressure with maximum head capabilities to 185 feet. This performance allows installation of a centrifugal grinder where only progressive cavity designs were previously used in LPS systems. Applications include individual or groups of homes, motels, schools, shopping centers, lakefront developments and systems requiring pressure pumping of waste. Hazardous location rating meets: • Class 1, Division 1, Groups C & D • Class 1, Zone 1 Groups IIA and IIB • Meets FM Standards Complete factory pre-assembled systems are available in multiple basin sizes with non-sparking guide rails and intrinsically safe control panel options. Consult factory for more information.
기술 사양
  • 특징 참조libertypumps-xlsgx-omnivore
  • 제품군Plumbing
  • 제품분류Sewage and Sludge Pumps
  • 유형개체 (단일 개체)
  • 게시일2018-05-15
  • 에디션 넘버1
  • 높이(인치)22
  • 너비(inches)9.68
  • 깊이(inches)9.5
관련성
  • 주 재료Cast iron
  • 부 재료Cast iron
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리배관 - 펌프
  • UNSPSC 이름Pumps
  • UNSPSC 코드401515
  • Uniclass 2015 코드Pr_65_53
  • Uniclass 2015 설명Pump products
  • OmniClass 번호23-27 17 00
  • OmniClass 제목Pumps