제품 게시
LK ArcTune
LK ArcTune
    LK

    LK ArcTune

    LK ArcTune is a room thermostat intended for use with LK Room Temperature Control Arc.
    Interaction with LK ArcTune takes place either via LK's MyLK app or via the room thermostat. During interaction, the thermostat displays the current and desired temperature in the room.

    LK ArcTune can communicate with LK ArcHub either wirelessly (add LK ArcBatteries) or wired (add LK ArcByWire).

    LK ArcTune is available in white and black. Requires an ArcFrame wall mount.

    기술 사양
    • 특징 참조LK-ArcTune
    • 제품군LK Sytems
    • 제품분류Arc
    • 유형개체 (단일 개체)
    • 게시일2024-08-05
    • 에디션 넘버1
    • 높이(mm)71
    • 너비(mm)71
    • 깊이(mm)17.6
    분류
    • BIMobject 카테고리전기 - Controls
    • IFC 분류객체
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
    비슷한 제품