제품 게시
Adjustable rubber dock bumpers
Adjustable rubber dock bumpers
Adjustable rubber dock bumpers
    Loading Systems

    Adjustable rubber dock bumpers

    The Loading Systems adjustable rubber dock bumper is a vertical moving dock bumper for extra protection of the loading bay. 

    Features: 

    • Follows the upward and downward movement of the truck; 
    • Prevents damage to loading and unloading platforms and vehicles; 
    • Supplied with dock bumper RB500; 
    • Deliverable in RAL 9005 or galvanised finish.
    사양
    • The RBM adjustable dock bumper is built from a sturdy steel base assembly and a standard rubber bumper block. These dock bumpers are suitable for dock levellers with a hinged or telescopic lip.

      The RBM adjustable dock bumper is pre-assembled and can be ordered in RAL 9005 (standard) or galvanised finish (option).

      No rights may be derived from the BIM models.

    기술 사양
    • 특징 참조dock-bumpers-adjustable-rubber
    • 제품군Loading bay accessories
    • 제품분류Dock bumpers
    • 유형개체 (단일 개체)
    • 게시일2018-05-15
    • 에디션 넘버1
    관련성
    • 주 재료고무
    • 부 재료아연 도금 강판
    • 설계국가네덜란드
    • 제조국가체코 공화국
    분류
    • BIMobject 카테고리건축 - 기타
    • CSI 마스터 형식 2014 코드11 13 13
    • CSI 마스터 형식 2014 제목Loading Dock Bumpers
    • OmniClass 번호23-23 23 11
    • OmniClass 제목Loading Dock Bumpers Seals

    지역 가용성

    유럽 아시아 아프리카 남아메리카 오세아니아 북미