제품 게시
Lumon Railing Side Installed Cladding Inside
Lumon Railing Side Installed Cladding Inside
Lumon Railing Side Installed Cladding Inside
Lumon Railing Side Installed Cladding Inside
Lumon Railing Side Installed Cladding Inside
    Lumon

    Lumon Railing Side Installed Cladding Inside

    Lumon railing is installed with a system based on mast attachment. Post distribution is affected by loads due to environmental conditions on site, properties of posts and the fastening method. At its most typical the distribution is 800...1500mm.

    The balustrade element can be installed either on top or to the facade of a balcony slab. When attached to the slab facade, hat bracket is to be used, while a steel pedestal is used when the element is attached on top of the slab. Slab thickness must be between 160 and 300 mm.

    사양
    • NOTE! This is a Revit 2021 object only.

    기술 사양
    • 특징 참조lumon-railing-side-installed-cladding-inside
    • 제품군Railings
    • 제품분류Side Installed Cladding Inside
    • 유형쇼케이스(모델)
    • 게시일2021-10-15
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 부 재료유리
    분류
    • BIMobject 카테고리건축 - 난간
    • IFC 분류난간

    지역 가용성

    유럽 북미