제품 게시
Lumon Railing Top Installed Postless Cladding Outside
Lumon Railing Top Installed Postless Cladding Outside
Lumon Railing Top Installed Postless Cladding Outside
Lumon Railing Top Installed Postless Cladding Outside
Lumon Railing Top Installed Postless Cladding Outside
Lumon Railing Top Installed Postless Cladding Outside
    Lumon

    Lumon Railing Top Installed Postless Cladding Outside

    별점 4.0/54.0(6 리뷰)

    Postless Lumon Railing

    The fastening method of the railing is based on horizontal stabilization. A horizontally stabilized railing is fastened from the ends of the handrail to the balcony walls. This structure is the load bearing one. The lower glass frame is attached with a lighter fastening since the the load bearing capacity needed is minimal. The handrail can be strengthened with support posts. The amount of support posts needed depends on environmental conditions on site and local regulations. The lower glassframe also works as a fastener, no additional brackets are needed. The cladding is always on the outside of the supporting posts.

    It is not possible to choose a double frame to a postless balustrade. Cladding replacement must be done by the whole glass pane. Variation can be created by ornamenting the glass or the panes (eg. by silk press, digiprint or sandblasting)

    Due to the postlessness of the balustrade, neither fixed upper parts for height reduction, nor slab overhang are possible.

    사양
    • NOTE. Revit 2021

    기술 사양
    • 특징 참조lumon-railing-top-installed-postless-cladding-outside
    • 제품군Railings
    • 제품분류Lumon Railing Top Installed Postless Cladding Outside
    • 유형쇼케이스(모델)
    • 게시일2021-12-03
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 부 재료유리
    • 설계국가핀란드
    • 제조국가핀란드
    분류
    • BIMobject 카테고리건축 - 난간
    • IFC 분류난간

    지역 가용성

    유럽 북미