제품 게시
3/4″ Magnetic Cable Holder, black, UL Listed 10lbs

3/4″ Magnetic Cable Holder, black, UL Listed 10lbs

Features: Magnet Strength: Neodymium magnet rated and tested at 10lbs pull strength. Seamless Organization: A clutter-free solution, keeping cables neatly organized and easily accessible for maintenance or reconfiguration. Damage-Free Installation: With no drilling or adhesives required, magnetic cable management products prevent surface damage, making them ideal for temporary setups or leased spaces. Quick Setup and Reconfiguration: Facilitate swift installation and effortless repositioning, allowing for rapid adjustments to accommodate changing needs or layouts. Labor-Saving Efficiency: Simplify installation processes, saves time and reduces labor costs associated with traditional mounting methods.
사양
  • Specifications: 3/4” diameter, black premium polymer UV resistant cable holder- with snap in wire design 10lbs neodymium triple plated (NiCuNi) magnet. Ability to Rotate 360° Plenum Rated
기술 사양
  • 특징 참조62419
  • 제품군Cable Management, Cable Holders & Tie Mounts
  • 제품분류Magnetic Cable Tie Mounts
  • 게시일2024-11-07
  • 에디션 넘버1
분류
  • BIMobject 카테고리HVAC - 설치 시스템
  • OmniClass 번호23-35 33 25 15
  • OmniClass 제목Horizontal Electrical Wire Raceways

비슷한 제품

별점 4.2/5 4.2 (5)
별점 4.6/5 4.6 (13)
별점 4.1/5 4.1 (14)
별점 4.1/5 4.1 (9)
별점 3.6/5 3.6 (7)
별점 4.8/5 4.8 (6)