제품 게시
Magnetic Hook and Loop Mount, UL Listed 15lbs

Magnetic Hook and Loop Mount, UL Listed 15lbs

Features: Magnet Strength: Neodymium magnet rated and tested at 15lbs pull strength. Secure Organization: Offer a secure and tidy solution for bundling and organizing cables, preventing tangling, and ensuring efficient workflow. Damage-Free Installation: With no drilling or adhesives required, magnetic cable management products prevent surface damage, making them ideal for temporary setups or leased spaces. Quick Setup and Reconfiguration: Facilitate swift installation and effortless repositioning, allowing for rapid adjustments to accommodate changing needs or layouts. Tool-Free Installation: With no need for tools or fasteners, magnetic cable-tie mounts enable quick and effortless setup, saving time and reducing labor requirements. Space-Saving Solution: By securely holding cables in place without the need for additional hardware, magnetic cable-tie products help optimize space and reduce clutter in work areas or equipment racks.
사양
  • Specifications: Black polymer UV resistant cable-tie holder- A larger slot opening of 0.75”x0.16” for hook and loop or heavy cable ties 15lbs neodymium triple plated (NiCuNi) magnet. Black Base Ability to Rotate 360° Plenum Rated
기술 사양
  • 특징 참조62452
  • 제품군Cable Management, Cable Holders & Tie Mounts
  • 제품분류Magnetic Cable Tie Mounts
  • 게시일2024-11-07
  • 에디션 넘버1
분류
  • BIMobject 카테고리HVAC - 설치 시스템
  • OmniClass 번호23-35 33 25 15
  • OmniClass 제목Horizontal Electrical Wire Raceways