제품 게시
Phantom 10 (PH10) Air Curtain, Electric

Phantom 10 (PH10) Air Curtain, Electric

Phantom 10 (PH10)

The Phantom Series is the choice for architects and designers who need all the performance and protection of a Mars Air Curtain, but need the unit to blend in with the building's internal or external aesthetics. Our Phantom units feature the same top-performing internal components as our 1/2 HP Standard Units, but are enclosed in housing which can be concealed and recess-mounted into a ceiling. The units are quieter and less conspicuous, without sacrificing anything in their ability to do the job required. Standard color for the Phantom Models is Pearl White and heated options are available.

기술 사양
  • 특징 참조ph10-air-curtain-electric
  • 제품군Air Curtains
  • 제품분류PH (Phantom) Series
  • 유형개체 (단일 개체)
  • 게시일2024-03-01
  • 에디션 넘버1
관련성
  • 주 재료철
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리HVAC - 에어 커튼
  • IFC 분류에어 터미널
  • ETIM 코드EC010007
  • ETIM 이름Electric air curtain
  • Uniclass 2015 코드Pr_70_60_36_02
  • Uniclass 2015 설명Air curtains
  • CSI 마스터 형식 2014 코드23 34 33
  • CSI 마스터 형식 2014 제목Air Curtains
  • OmniClass 번호23-33 31 11 11
  • OmniClass 제목Heated Air Curtains