제품 게시
Standard 2 (STD2) Air Curtain, Steam

Standard 2 (STD2) Air Curtain, Steam

Standard 2 (STD2) Air Curtains

The Standard series, a commercial and industrial hybrid, is our most popular energy-saving series. It features a ½ horsepower power motor(s) that is louder and stronger than the LoPro but is ideal for a multitude of customer-facing and industrial applications. It is also available in ETL Sanitation Certified versions and is suitable for heights up to 10 ft (ETL Sanitation rated for 7 ft heights.) The standard color on all models is Obsidian Black and heated options are available.

기술 사양
  • 특징 참조std2-air-curtain-steam
  • 제품군Air Curtains
  • 제품분류STD2 (Standard 2) Series
  • 유형개체 (단일 개체)
  • 게시일2024-03-01
  • 에디션 넘버1
관련성
  • 주 재료철
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리HVAC - 에어 커튼
  • IFC 분류에어 터미널
  • ETIM 코드EC011301
  • ETIM 이름Hot water air curtain
  • Uniclass 2015 코드Pr_70_60_36_02
  • Uniclass 2015 설명Air curtains
  • CSI 마스터 형식 2014 코드23 34 33
  • CSI 마스터 형식 2014 제목Air Curtains
  • OmniClass 번호23-33 31 11 11
  • OmniClass 제목Heated Air Curtains