제품 게시
Wind Stopping 16 (WMH) Air Curtain, Unheated

Wind Stopping 16 (WMH) Air Curtain, Unheated

Wind Stopping 16 (WMH)

The larger of the two Wind Stopping series from our heavy industrial range, the WMH units provide AMCA certification and feature 5-7 horsepower motors, which can repel wind gusts up to 15MPH at heights up to 16 ft. high. Standard color for these industrial models is Titanium Silver and heated options are available.

기술 사양
  • 특징 참조wmh-air-curtain-unheated
  • 제품군Air Curtains
  • 제품분류WMI/WMH (Wind Stopping) Series
  • 유형개체 (단일 개체)
  • 게시일2024-05-02
  • 에디션 넘버1
관련성
  • 주 재료철
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리HVAC - 에어 커튼
  • IFC 분류에어 터미널
  • ETIM 코드EC010067
  • ETIM 이름Air curtain without heat exchanger
  • Uniclass 2015 코드Pr_70_60_36_02
  • Uniclass 2015 설명Air curtains
  • CSI 마스터 형식 2014 코드23 34 33
  • CSI 마스터 형식 2014 제목Air Curtains
  • OmniClass 번호23-33 31 11 13
  • OmniClass 제목Non Heated Air Curtains