제품 게시
Speedflow steel
Speedflow steel
    Mediclinics

    Speedflow steel

    Part numbers: M06AC & M06ACS The Speedflow® line of hand dryers is categorized within the eco-fast range of product. With a total power of 1150 W, it consumes an average of 3.83 W per drying cycle, which achieves an energy savings greater than 80% with respect to traditional hand dryers. about carbon foot print the Speedflow line consumes an average of 247 Kg of CO2, which represents a 51% annual reduction in emissions. Manually adjustable high speed motor that allows controlling the noise and the speed, which allows the hand dryer to adapt to any type of washroom environment. Heating element can be switch off by means of a jumper placed on the electronic control. Highly durable compact units with anti-vandalism features it is available AISI 304 stainless steel and in two different types of finishes: bright or satin. Low noise pollution, with a noise level between 64 and 74 dBA. Air outlet speed between 90 and 180 Km/h, achieving a fast drying time between 10 and 12 seconds. Maximum drying safety with automatic disconnect after 60 seconds of continued use. In conclusion, Speedflow® is an eco-efficient hand dryer because minimizes energy consumption and CO2 emissions that is especially recommended for public washrooms with a high traffic of people; and thanks to its design and width (ultrathin), it is compliant with ADA/USA standards.
    기술 사양
    • 특징 참조M06Ax
    • 제품군Green-Sustainable high traffic & speed hand dryers
    • 제품분류Speedflow®
    • 유형개체 (단일 개체)
    • 게시일2015-09-23
    • 에디션 넘버1
    • 높이(mm)270
    • 너비(mm)290
    • 깊이(mm)100
    관련성
    • 주 재료
    • 설계국가스페인
    • 제조국가스페인
    • 순 중량(Kg)3.8
    분류
    • BIMobject 카테고리위생 - 핸드, 헤어 드라이어

    지역 가용성

    유럽 아시아 아프리카 오세아니아