제품 게시
Compound sets horizontal - 1 zone
Compound sets horizontal - 1 zone

    Compound sets horizontal - 1 zone

    Horizontal assembly with 1 zone MéO, with wood interior and aluminium exterior.

    Possibility of conversion between window, French window, tilt and turn or fixed.

    Customizable dimensions to meet manufacturing constraints.

    Opening with handle of your choice: Right / Left.

    Optional thermobloc rolling shutter (195 or 225 mm box).

    Total break of thermal bridge between the two structures wood and aluminum.

    Thermal frame integrated in the sash, 5 seals, glued glazing.

    Patented joinery.

    사양
    • Different variable parameters.

      Information and technical data of the joinery.

      Window with standard or PMR threshold.

      New and renovation.

      Outside: choice of color (27 aluminum shades).

      Inside: choice of wood species and finish (2 species and 10 finishes).

      Modeling non-contractual.

      Possible technical parameters :

      • Doublage 75,105,125,145,165,185,205 
      • Frame width 33,43,53,63,73,83 
      • Sill length 75,105,145,185,205 
      • Glazing thickness from 27,5 to 34 
      • Adjustable handle height 
      • Sill height 
      • Tunnel position (Renovation)
    기술 사양
    • 특징 참조MeO-F-PF-1vtl-hz
    • 제품군Windows
    • 제품분류Wood & aluminium windows
    • 유형개체 (단일 개체)
    • 게시일2021-10-19
    • 에디션 넘버1
    관련성
    • 주 재료나무
    • 부 재료알루미늄
    • 설계국가프랑스
    • 제조국가프랑스
    분류
    • BIMobject 카테고리창 - 블라인드
    • IFC 분류
    • ETIM 코드EC003536
    • ETIM 이름Window (complete with frame)
    • UNSPSC 이름Windows
    • UNSPSC 코드301716
    • Uniclass 2015 코드EF_25_30
    • Uniclass 2015 설명Doors and windows
    • CSI 마스터 형식 2014 코드08 50 00
    • CSI 마스터 형식 2014 제목Windows
    • OmniClass 번호23-17 13 00
    • OmniClass 제목Windows
    • CSI 단일 형식 II 코드B2020
    • CSI 단일 형식 II 제목Exterior Windows