제품 게시
Compound sets OF 2 - 1 zone
Compound sets OF 2 - 1 zone

    Compound sets OF 2 - 1 zone

    Compound sets OF 2 vertical with 1 zones MéO, with wooden interior and aluminium exterior.

    Possibility of conversion between two-leaf window and two-leaf fire window.

    Customisable dimensions to meet manufacturing constraints.

    Range of wood / aluminium materials available.

    Opening with choice of handle: Right / Left.

    Optional thermobloc rolling shutter (195 or 225 mm box).

    Peripheral seal, thermal frame and glued glazing.

    Patented joinery.

    사양
    • Various variable parameters.

      Information and technical data of the joinery.

      Window with standard or PMR sill.

      New or renovation.

      Outside : choice of color (27 aluminum shades). 

      Inside: choice of wood species and finish (2 species and 10 finishes).

      No conversion possible between OF 2 and the sashes.

      Modeling non-contractual.

      Possible technical parameters:

      • Doublage 75,105,125,145,165,185,205
      • Frame width 33,43,53,63,73,83
      • Sill length 75,105,145,185,205
      • Glazing thickness from 27,5 to 34 
      • Adjustable handle height
      • Sill height
      • Tunnel position (Renovation)
    기술 사양
    • 특징 참조MeO-OF2-1vtl
    • 제품군Windows
    • 제품분류Wood & aluminium windows
    • 유형개체 (단일 개체)
    • 게시일2021-11-08
    • 에디션 넘버1
    관련성
    • 주 재료나무
    • 부 재료알루미늄
    • 설계국가프랑스
    • 제조국가프랑스
    분류
    • BIMobject 카테고리창 - 블라인드
    • IFC 분류
    • ETIM 코드EC003536
    • ETIM 이름Window (complete with frame)
    • UNSPSC 이름Windows
    • UNSPSC 코드301716
    • Uniclass 2015 코드EF_25_30
    • Uniclass 2015 설명Doors and windows
    • CSI 마스터 형식 2014 코드08 50 00
    • CSI 마스터 형식 2014 제목Windows
    • OmniClass 번호23-17 13 00
    • OmniClass 제목Windows
    • CSI 단일 형식 II 코드B2020
    • CSI 단일 형식 II 제목Exterior Windows