제품 게시
Satiné 5500 - External solar protection fabric for blinds
Satiné 5500 - External solar protection fabric for blinds
Satiné 5500 - External solar protection fabric for blinds
Satiné 5500 - External solar protection fabric for blinds
Satiné 5500 - External solar protection fabric for blinds
    Mermet

    Satiné 5500 - External solar protection fabric for blinds

    The widest range of external solar protection fabrics for blinds in the market with 52 colours and 4 widths up to 320 cm for large-sized windows offering a seamless design

    Perfect match with side channels systems such as ZIP, even in large dimensions

    Excellent heat protection: up to 96% of solar radiation reflected by external blinds

    13 RAL colours for a perfect integration into the facades

    Very good glare control thanks to the twill weave design: up to 96% of light rays filtered

    Unrivalled transparency for a clear view to the outside

    사양
    • 52 colours including RAL colours as RAL 9006, 7016, 9005 and 7048
      4 widths: 200, 250, 285, 320 cm
      Openness factor: 4%
      Weight/m² : 520 g/m²
      Thickness : 0.75 mm
      Fire classification: M1 (NFP 92 503), B1 (DIN 4102-1), BS (476 Pt 6 & 7 Class 0), Euroclass C-s3-d0 (EU EN 13501-1), C UNO (UNI 9177), IMO (MED 2014/90/EU), CLASE 1 (EN 13773), FR (NFPA 701)
      Greenguard Gold

    기술 사양
    • 특징 참조satine-5500
    • 제품군SUN CONTROL TEXTILES
    • 제품분류External Screen Classic
    • 유형개체 (단일 개체)
    • 게시일2018-04-04
    • 에디션 넘버2
    관련성
    • 주 재료섬유 유리
    • 부 재료PVC
    • 설계국가프랑스
    • 제조국가프랑스
    분류
    • BIMobject 카테고리창 - 블라인드
    • IFC 분류가구 요소
    • UNSPSC 이름Window screens
    • UNSPSC 코드30171614
    • Uniclass 2015 코드Pr_30_59_07
    • Uniclass 2015 설명Blinds and shading devices
    • CSI 마스터 형식 2014 코드12 24 00
    • CSI 마스터 형식 2014 제목Window Shades
    • OmniClass 번호23-17 21 13 17
    • OmniClass 제목Window Shades
    • CSI 단일 형식 II 코드E2010
    • CSI 단일 형식 II 제목Fixed Furnishings