제품 게시
MI-RICE Rice Interceptor
MIFAB

MI-RICE Rice Interceptor

MIFAB® MI-RICE Series sanitary powder epoxy coated inside and outside fabricated 10 gauge steel rice interceptor. Unit shall include: ½”(13) thick fixed primary straining baffle with 1/4” (6.4) holes and secondary ½”(13) thick removable straining baffle with 1/4” (6.4) holes, removable cross bar , securing bolt(s), stainless steel calibrated orfice plate, and steel powder epoxy coated non skid rectangular gasketed lid(s).
사양
  • SKUs: MI-RICE-1, MI-RICE-2, MI-RICE-3, MI-RICE-4, MI-RICE-5, MI-RICE-6, MI-RICE-7, MI-RICE-8, MI-RICE-9, MI-RICE-10, MI-RICE-11, MI-RICE-12
기술 사양
  • 특징 참조mi-rice-1-rice-interceptor
  • 제품군Interceptors
  • 제품분류Sediment and Solid Interceptors
  • 유형개체 (단일 개체)
  • 게시일2021-02-26
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리배관 - 배관
  • CSI 단일 형식 II 코드D20
  • CSI 단일 형식 II 제목PLUMBING