제품 게시
Acousti-Clear® on ComfortDrive® Single Panel
Acousti-Clear® on ComfortDrive® Single Panel

    Acousti-Clear® on ComfortDrive® Single Panel

    ComfortDrive® Automated Self-Driving Panel System

    Daylighting and automation are two highly desired features of movable glass walls. With the ComfortDrive® Automated Self-Driving Panel System, glass panels can be moved to pre-programmed positions under fully-automated control with a user-friendly touchpad.

    The ComfortDrive® system brings together the beauty of glass operable walls with state-of-the-art automation to exceed any set of expectations.

    사양
    • For Modernfold's Acousti-Clear® on ComfortDrive® specification and technical data sheet, visit www.modernfold.com/en-US/downloads/product-documents to download.

    기술 사양
    • 특징 참조acousti-clear-comfortdrive-single-panel
    • 제품군Operable Partition Systems - Glass
    • 제품분류Acousti-Clear® on ComfortDrive®
    • 유형개체 (단일 개체)
    • 게시일2025-04-16
    • 에디션 넘버1
    관련성
    • 주 재료철
    • 부 재료유리
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리벽 - Folding & Moving Walls
    • IFC 분류객체
    • UNSPSC 이름Acoustical insulation
    • UNSPSC 코드30141601
    • Uniclass 2015 코드Ss_25_25_05
    • Uniclass 2015 설명Acoustic panel systems
    • CSI 마스터 형식 2014 코드10 22 43
    • CSI 마스터 형식 2014 제목Sliding Partitions
    • OmniClass 번호23-15 11 17 11
    • OmniClass 제목Horizontally Sliding Partitions